How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| I: | 6.1 in | AJ: | 7.25 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 1.938 |
| G: | 3.26 | AA: | 14 |
| AF: | 0.38 | AE2: | 0.63 |
| BF: | 0.53 | AG: | 8.5 |
| P: | 3.69 in | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 31 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

