How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.26 |
| AE2: | 0.63 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| LL: | 4.25 in | AA: | 14 |
| LQ1: | 7.77 in | T: | 1.938 |
| D: | 4.5 | AG: | 8.5 |
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| AK: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

