How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BF: | 0.53 | AB: | 6.38 |
| P: | 3.69 in | BE1: | 0.5 in |
| D: | 4.5 | H: | 0.53 in |
| T: | 1.938 | BD: | 9 |
| G: | 3.26 | I: | 6.1 in |
| LQ1: | 7.77 in | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | AA: | 14 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Bore Code: | 31 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.23 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Model Code: | 42YF |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

