How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| D: | 4.5 | BE1: | 0.5 in |
| I: | 6.1 in | AJ: | 7.25 |
| LQ1: | 7.77 in | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | T: | 1.938 |
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Motor Frame Size: | 250TC |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

