How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | LL: | 4.25 in |
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.938 | G: | 3.26 |
| D: | 4.5 | BF: | 0.53 |
| H: | 0.53 in | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | LQ1: | 7.77 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

