How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| D: | 4.5 | AJ: | 7.25 |
| LL: | 4.25 in | T: | 1.938 |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

