How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | H: | 0.53 in |
| AE2: | 0.63 | AF: | 0.38 |
| LL: | 4.25 in | AJ: | 7.25 |
| G: | 3.26 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| D: | 4.5 | V: | 2.75 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.938 | AB: | 6.38 |
| AG: | 8.5 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 31 | Assembly: | YF-1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 15.5 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 339 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

