How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.938 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| P: | 3.69 in | AF: | 0.38 |
| H: | 0.53 in | AA: | 14 |
| AE2: | 0.63 | BD: | 9 |
| AB: | 6.38 | LQ1: | 7.77 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 4.25 in | V: | 2.75 in |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output RPM: | 339 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Model Code: | 42YF | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

