How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | D: | 4.5 |
| BF: | 0.53 | LQ1: | 7.77 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AA: | 14 | AJ: | 7.25 |
| P: | 3.69 in | AE2: | 0.63 |
| BD: | 9 | AF: | 0.38 |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 42YF |
| Assembly: | YF-1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

