How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | BF: | 0.53 |
| D: | 4.5 | AG: | 8.5 |
| AK: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 14 | T: | 1.938 |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 7.77 in |
| AJ: | 7.25 | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Bore Code: | 31 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

