How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 3.26 |
| T: | 1.938 | AF: | 0.38 |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 7.77 in | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | LL: | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 14.1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output RPM: | 233 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

