How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | T: | 1.938 |
| I: | 6.1 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | BD: | 9 |
| LQ1: | 7.77 in | D: | 4.5 |
| AB: | 6.38 | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | G: | 3.26 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 42YF |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

