How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| T: | 1.938 | P: | 3.69 in |
| BF: | 0.41 | LQ: | 6.45 in |
| LL: | 4.25 in | AA: | 14 |
| BD: | 5.88 | AE2: | 0.63 |
| AK: | 4.5 | V: | 2.75 in |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Bore Code: | 31 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

