How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.938 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 8.5 | I: | 6.1 in |
| LQ: | 6.45 in | AA: | 14 |
| AE2: | 0.63 | BE: | 0.38 in |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | P: | 3.69 in |
| AB: | 6.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AK: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 12.9 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

