How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 6.45 in |
| AK: | 4.5 | AA: | 14 |
| AG: | 8.5 | I: | 6.1 in |
| BF: | 0.41 | H: | 0.53 in |
| D: | 4.5 | BE: | 0.38 in |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | AE2: | 0.63 |
| AJ: | 5.88 | LL: | 4.25 in |
| T: | 1.938 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 10:1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

