How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| H: | 0.53 in | I: | 6.1 in |
| T: | 1.938 | LL: | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| G: | 3.26 | AF: | 0.38 |
| LQ: | 6.45 in | D: | 4.5 |
| AA: | 14 | AG: | 8.5 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BF: | 0.41 | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Assembly: | YF-1 |
| Model Code: | 42YF | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

