How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | AK: | 4.5 |
| I: | 6.1 in | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| BD: | 5.88 | AG: | 8.5 |
| BF: | 0.41 | AB: | 6.38 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| P: | 3.69 in | T: | 1.938 |
Technical Specifications
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Bore Code: | 31 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

