How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| LL: | 4.25 in | AK: | 4.5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.38 | AB: | 6.38 |
| D: | 4.5 | BF: | 0.41 |
| G: | 3.26 | I: | 6.1 in |
| T: | 1.938 | AA: | 14 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 31 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

