How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| BE: | 0.38 in | T: | 1.938 |
| V: | 2.75 in | AA: | 14 |
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | AB: | 6.38 |
| G: | 3.26 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | BD: | 5.88 |
| LQ: | 6.45 in | AF: | 0.38 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 15:1 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

