How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| LQ: | 6.45 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| AB: | 6.38 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.938 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Ratio Range: | 20:1 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Assembly: | YF-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

