How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.938 |
| BF: | 0.41 | LQ: | 6.45 in |
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | LL: | 4.25 in |
| AK: | 4.5 | AE2: | 0.63 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 2.75 in | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

