How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 8.5 | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| BD: | 5.88 | D: | 4.5 |
| LQ: | 6.45 in | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | P: | 3.69 in |
| G: | 3.26 | BF: | 0.41 |
| T: | 1.938 | AB: | 6.38 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.938 in |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

