How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AJ: | 5.88 | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LQ: | 6.45 in |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.41 | AA: | 14 |
| BE: | 0.38 in | T: | 1.938 |
| AF: | 0.38 | BD: | 5.88 |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Ratio: | 25:1 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.24 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

