How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.63 |
| V: | 2.75 in | AB: | 6.38 |
| H: | 0.53 in | T: | 1.938 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| AG: | 8.5 | G: | 3.26 |
| AA: | 14 | AJ: | 5.88 |
| D: | 4.5 | BF: | 0.41 |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

