How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| P: | 3.69 in | BF: | 0.41 |
| AA: | 14 | BD: | 5.88 |
| T: | 1.938 | LL: | 4.25 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| BE: | 0.38 in | AF: | 0.38 |
| I: | 6.1 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

