How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| T: | 1.938 | AJ: | 5.88 |
| BD: | 5.88 | LQ: | 6.45 in |
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 4.5 | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Output RPM: | 339 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 15.5 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 31 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

