How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| T: | 1.938 | AF: | 0.38 |
| D: | 4.5 | BE: | 0.38 in |
| LL: | 4.25 in | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| BF: | 0.41 | V: | 2.75 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AK: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Bore Code: | 31 |
| Assembly: | YF-1 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

