How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| AE2: | 0.63 | BF: | 0.41 |
| T: | 1.938 | LQ: | 6.45 in |
| V: | 2.75 in | H: | 0.53 in |
| AJ: | 5.88 | AB: | 6.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AA: | 14 |
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

