How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.38 | LL: | 4.25 in |
| BD: | 5.88 | T: | 1.938 |
| G: | 3.26 | AG: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LQ: | 6.45 in |
| H: | 0.53 in | AK: | 4.5 |
| BF: | 0.41 | AA: | 14 |
Technical Specifications
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.39 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Model Code: | 42YF | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

