How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | BD: | 5.88 |
| LL: | 4.25 in | AG: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| AK: | 4.5 | LQ: | 6.45 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | G: | 3.26 |
| AF: | 0.38 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 6.38 |
| T: | 1.938 | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

