How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| G: | 3.26 | H: | 0.53 in |
| AE2: | 0.63 | BD: | 5.88 |
| T: | 1.938 | LQ: | 6.45 in |
| AK: | 4.5 | AA: | 14 |
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | BE: | 0.38 in |
| D: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 14.1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

