How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 6.38 | V: | 2.75 in |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| D: | 4.5 | T: | 1.938 |
| G: | 3.26 | LQ: | 6.45 in |
| I: | 6.1 in | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 233 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

