How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| V: | 2.75 in | AK: | 4.5 |
| BE: | 0.38 in | P: | 3.69 in |
| I: | 6.1 in | BD: | 5.88 |
| AF: | 0.38 | AA: | 14 |
| LQ: | 6.45 in | H: | 0.53 in |
| AG: | 8.5 | D: | 4.5 |
| T: | 1.938 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

