How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 2 |
| D: | 4.5 | LQ: | 6.45 in |
| V: | 2.75 in | P: | 3.69 in |
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | G: | 3.26 |
| AK: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | BD: | 5.88 |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

