How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | T: | 2 |
| AA: | 14 | BE: | 0.38 in |
| P: | 3.69 in | BF: | 0.41 |
| LL: | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.63 | AB: | 6.38 |
| V: | 2.75 in | AK: | 4.5 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

