How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 2.75 in | D: | 4.5 |
| LQ: | 6.45 in | H: | 0.53 in |
| G: | 3.26 | AE2: | 0.63 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | LL: | 4.25 in |
| AK: | 4.5 | P: | 3.69 in |
| AA: | 14 | T: | 2 |
| AG: | 8.5 | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 1.2 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

