How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| AG: | 8.5 | AK: | 4.5 |
| H: | 0.53 in | LQ: | 6.45 in |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 5.88 | P: | 3.69 in |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 4.25 in | T: | 2 |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 1.2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

