How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 14 | D: | 4.5 |
| AE2: | 0.63 | AF: | 0.38 |
| LQ: | 6.45 in | AB: | 6.38 |
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

