How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 4.5 |
| AF: | 0.38 | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AA: | 14 |
| V: | 2.75 in | G: | 3.26 |
| LQ: | 6.45 in | BE: | 0.38 in |
| I: | 6.1 in | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| AG: | 8.5 | BF: | 0.41 |
| BD: | 5.88 | T: | 2 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

