How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| AF: | 0.38 | T: | 2 |
| AE2: | 0.63 | G: | 3.26 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| AA: | 14 | BD: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 6.38 | LQ: | 6.45 in |
| BF: | 0.41 | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio: | 20:1 | Assembly: | YF-1 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

