How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | D: | 4.5 |
| AB: | 6.38 | P: | 3.69 in |
| LQ: | 6.45 in | T: | 2 |
| V: | 2.75 in | AK: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.63 | AA: | 14 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 32 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

