How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 2 |
| I: | 6.1 in | G: | 3.26 |
| P: | 3.69 in | AA: | 14 |
| AK: | 4.5 | AJ: | 5.88 |
| AB: | 6.38 | LL: | 4.25 in |
| LQ: | 6.45 in | BD: | 5.88 |
| H: | 0.53 in | V: | 2.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 8.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

