How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 2 |
| AA: | 14 | I: | 6.1 in |
| BE: | 0.38 in | V: | 2.75 in |
| AF: | 0.38 | LQ: | 6.45 in |
| AK: | 4.5 | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | BD: | 5.88 |
| BF: | 0.41 | P: | 3.69 in |
Technical Specifications
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

