How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | T: | 2 |
| BD: | 5.88 | AE2: | 0.63 |
| D: | 4.5 | G: | 3.26 |
| H: | 0.53 in | V: | 2.75 in |
| BE: | 0.38 in | AA: | 14 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LQ: | 6.45 in | AB: | 6.38 |
| LL: | 4.25 in | P: | 3.69 in |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

