How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| G: | 3.26 | LL: | 4.25 in |
| V: | 2.75 in | BE: | 0.38 in |
| D: | 4.5 | I: | 6.1 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| T: | 2 | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 2 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Bore Code: | 32 |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

