How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| LQ: | 6.45 in | AB: | 6.38 |
| P: | 3.69 in | AK: | 4.5 |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 5.88 | V: | 2.75 in |
| AE2: | 0.63 | LL: | 4.25 in |
| T: | 2 | I: | 6.1 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

