How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | T: | 2 |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | I: | 6.1 in |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 60:1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

