How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 2 |
| G: | 3.26 | AG: | 8.5 |
| BE: | 0.38 in | D: | 4.5 |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | V: | 2.75 in |
| I: | 6.1 in | AE2: | 0.63 |
| AJ: | 5.88 | AA: | 14 |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 42YF |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 14.1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

