How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 6.45 in |
| D: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| BE: | 0.38 in | T: | 2 |
| AJ: | 5.88 | P: | 3.69 in |
| I: | 6.1 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Output RPM: | 21.9 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

