How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| D: | 4.5 | AJ: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
| AG: | 8.5 | AE2: | 0.63 |
| I: | 6.1 in | LL: | 4.25 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| T: | 2 | BF: | 0.41 |
| G: | 3.26 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

